PARKER Parkrimp No-Skive Fitting 11777 (11777-12-12)

PARKER Parkrimp No-Skive Fitting 11777 11777-12-12

Product Details:

Manufacturer part number: 11777-12-12

Brand: PARKER HANNIFIN

Price: 125.62

Delivery time: 3 Days


Technical Data:

Nominal Dia.: 19 mm

A: 116 mm

Customs tariff weight: 0.347 kg

Thread or tube size: -12

B: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11777-12-12

Part Number
11777-12-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

125.62 €

1 3 Days 191160.347-1270-12383/426

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E45 - L Common name SFL 45° / 3,000 psi Description of connection type ISO 6162-1 - flange - standard version - 45° elbow
Connection type 17 Fitting series 77 Customs tariff item number 73269098
Operating pressure Mpa 35 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 11777, part number 11777-12-12.
You can find the detail information about specifications and dimensions on part number 11777-12-12.

Variation of this product

Part Number
11777-16-12
11777-16-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

166.60 €

1 62 Days 191160.38-1670-1245126

151.48 €

1 23 Days 251410.586-1687-1645132

Tech Support