Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1CVS-12-6 |
K1CVS-16-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.95 € | 1 | 5 Days | 10 | 83 | 0.099 | -12 | 24 | 45 | 63 | -06 | 37 | M20x1.5 | 12 | ||
41.31 € | 1 | 5 Days | 12 | 93 | 0.188 | -16 | 30 | 51 | 42 | -08 | 45 | M24x1.5 | 16 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWE-S | Common name | DKOS 90° | Description of connection type | Taper with union nut - O-ring - heavy series - 90° elbow |
Connection type | 1C | Fitting series | VS | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | ParLock fitting | Customs tariff country of origin | DE |