Manufacturer part number: K1CV4-30-16
Brand: PARKER HANNIFIN
Price: 147.05 €
Delivery time: 5 Days
Nominal Dia.: 25 mm
A: 151 mm
Customs tariff weight: 0.731 kg
Thread or tube size: -30
W: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1CV4-30-16
Part Number
|
---|
K1CV4-30-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 1 | 5 Days | 25 | 151 | 0.731 | -30 | 50 | 77.7 | -16 | 69 | M42x2 | 30 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWE-S | Common name | DKOS 90° | Description of connection type | Taper with union nut - O-ring - heavy series - 90° elbow |
Connection type | 1C | Fitting series | V4 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | ParLock fitting |
Customs tariff country of origin | DE |
This page is PARKER ParLock Fitting K1CV4, part number K1CV4-30-16.
You can find the detail information about specifications and dimensions on part number K1CV4-30-16.
Part Number |
---|
K1CV4-20-10 |
K1CV4-25-12 |
K1CV4-38-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.40 € | 1 | 5 Days | 16 | 112 | 0.291 | -20 | 36 | 52.3 | -10 | 50 | M30x2 | 20 | ||
96.38 € | 1 | 5 Days | 19 | 126 | 0.5 | -25 | 46 | 65 | -12 | 59 | M36x2 | 25 | ||
218.52 € | 1 | 5 Days | 31 | 187 | 1.263 | -38 | 60 | 98.7 | -20 | 78 | M52x2 | 38 |