PARKER Parkrimp No-Skive Fitting 1JC70 (1JC70-10-8-SM)

PARKER Parkrimp No-Skive Fitting 1JC70 1JC70-10-8-SM

Product Details:

Manufacturer part number: 1JC70-10-8-SM

Brand: PARKER HANNIFIN

Price: 128.60

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 58 mm

Customs tariff weight: 0.316 kg

Thread or tube size: -10

Connection group: ORFS


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1JC70-10-8-SM

Part Number
1JC70-10-8-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Connection group Design code W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

128.60 €

1 5 Days 12580.316-10ORFSMetric width across flats30241x142441-08

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Norm ISO 12151-1 - SWSA, SAE J516
Common name ORFS Description of connection type ORFS with union nut Connection type JC
Fitting series 70 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1JC70, part number 1JC70-10-8-SM.
You can find the detail information about specifications and dimensions on part number 1JC70-10-8-SM.

Variation of this product

Part Number
1JC70-12-12-SM
1JC70-12-8-SM
1JC70-16-16-SM
1JC70-8-8-SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Connection group Design code W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

92.22 €

1 5 Days 19680.577-12ORFSMetric width across flats36321-3/16x122941-12

160.80 €

1 5 Days 12630.379-12ORFSMetric width across flats36321-3/16x122841-08

115.22 €

1 5 Days 25800.893-16ORFSMetric width across flats41361-7/16x123541-16

38.26 €

1 5 Days 12560.262-08----13/16x162463.5-08

Tech Support