PARKER Parkrimp No-Skive Fitting 16N70 (16N70-16-12-1P)

PARKER Parkrimp No-Skive Fitting 16N70 16N70-16-12-1P

Product Details:

Manufacturer part number: 16N70-16-12-1P

Brand: PARKER HANNIFIN

Price: 155.25

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 19 mm

A: 92 mm

Customs tariff weight: 0.544 kg

Thread or tube size: -16

B: 53 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16N70-16-12-1P

Part Number
16N70-16-12-1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

155.25 €

1 5 Days 19920.544-1653-1248153

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E-S Common name SFS 90° / 6000 psi Description of connection type ISO 6162-2 - flange - heavy design - 90° elbow
Connection type 6N Fitting series 70 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 16N70, part number 16N70-16-12-1P.
You can find the detail information about specifications and dimensions on part number 16N70-16-12-1P.

Variation of this product

Part Number
16N70-12-12-1P
16N70-16-16-1P
16N70-20-16-1P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

135.94 €

1 5 Days 19980.683-1258-12413/454

171.71 €

1 5 Days 251110.634-1664-1648170

198.20 €

1 5 Days 251150.669-2068-16541-1/468

Tech Support