Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10377-10-8 |
10377-12-12 |
10377-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.60 € | 1 | 3 Days | 12 | 69 | 0.124 | -10 | 24 | 7/8x14 | 34 | 35 | -08 | ||
132.14 € | 1 | 23 Days | 19 | 89 | 0 | -12 | 30 | 1-1/16x12 | 43 | 35 | -12 | ||
158.62 € | 1 | 23 Days | 25 | 101.4 | 0 | -16 | 36 | 1-5/16x12 | 47 | 28 | -16 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | ISO12151-5-S | Common name | AGJ | Description of connection type | Threaded pin SAE (JIC) 37° |
Connection type | 03 | Fitting series | 77 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |