PARKER Parkrimp No-Skive Fitting 1J977

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1J977-8-8
1J977-12-12
1J977-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

73.88 €

1 3 Days 1270.65-082413/16x163663.5-0829

110.88 €

1 3 Days 19108-12361-3/16x126241-1248

150.83 €

1 32 Days 25131-16411-7/16x127741-1656

Loading...

  1. 1

Basic information

Customs tariff weight(kg) 0 Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free
Connection group ORFS Norm ISO 12151-1 - SWES, SAE J516 Common name ORFS 90°
Description of connection type ORFS with union nut - 90° elbow Connection type J9 Fitting series 77
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support