PARKER Parkrimp No-Skive Fitting 1JS46 (1JS46-10-8)

PARKER Parkrimp No-Skive Fitting 1JS46 1JS46-10-8

Product Details:

Manufacturer part number: 1JS46-10-8

Brand: PARKER HANNIFIN

Price: 74.60

Delivery time: 5 Days


Technical Data:

A: 63 mm

Customs tariff weight: 0.159 kg

Thread or tube size: -10

W: 30

H: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1JS46-10-8

Part Number
1JS46-10-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa

74.60 €

1 5 Days 630.159-1030241x143941

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 12 Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free
Connection group ORFS Norm ISO 12151-1-SWSB - SAE J516 Common name ORFS
Description of connection type ORFS with union nut - long design Connection type JS Fitting series 46
Customs tariff item number 73269098 Customs tariff weight per 1 Hose fitting size -08
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1JS46, part number 1JS46-10-8.
You can find the detail information about specifications and dimensions on part number 1JS46-10-8.

Variation of this product

Part Number
1JS46-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa

42.18 €

1 5 Days 570.197-08242213/16x163363.5

Tech Support