PARKER Parkrimp No-Skive Fitting 1J946 (1J946-10-10)

PARKER Parkrimp No-Skive Fitting 1J946 1J946-10-10

Product Details:

Manufacturer part number: 1J946-10-10

Brand: PARKER HANNIFIN

Price: 75.14

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 16 mm

A: 65 mm

Customs tariff weight: 0.204 kg

Thread or tube size: -10

W: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1J946-10-10

Part Number
1J946-10-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

75.14 €

1 5 Days 16650.204-10301x143941-1032

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Norm ISO 12151-1 - SWES, SAE J516 Common name ORFS 90° Description of connection type ORFS with union nut - 90° elbow
Connection type J9 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1J946, part number 1J946-10-10.
You can find the detail information about specifications and dimensions on part number 1J946-10-10.

Variation of this product

Part Number
1J946-10-12
1J946-10-8
1J946-12-10
1J946-12-12
1J946-12-8
1J946-16-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

140.48 €

1 5 Days 19690.181-10301x144341-1232

70.80 €

1 5 Days 12660.24-10301x144241-0832

90.91 €

1 5 Days 16710.33-12361-3/16x124541-1048

92.22 €

1 5 Days 19820.379-12361-3/16x125441-1248

135.09 €

1 5 Days 12580.244-12361-3/16x123441-0848

175.00 €

1 5 Days 19880.531-16411-7/16x126241-1256

Tech Support