PARKER Parkrimp No-Skive Fitting 1CE48 (1CE48-10-6)

PARKER Parkrimp No-Skive Fitting 1CE48 1CE48-10-6

Product Details:

Manufacturer part number: 1CE48-10-6

Brand: PARKER HANNIFIN

Price: 35.09

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 10 mm

A: 68 mm

Customs tariff weight: 0.13 kg

Thread or tube size: -10

W: 19


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CE48-10-6

Part Number
1CE48-10-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

35.09 €

1 5 Days 10680.13-10194540-0620M16x1.510

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE 45°-L Common name DKOL 45° Description of connection type Taper with union nut and O-ring - light series - 45° elbow
Connection type CE Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1CE48, part number 1CE48-10-6.
You can find the detail information about specifications and dimensions on part number 1CE48-10-6.

Variation of this product

Part Number
1CE48-10-4
1CE48-10-5
1CE48-12-5
1CE48-12-6
1CE48-12-8
1CE48-15-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

31.17 €

1 5 Days 6590.106-10193540-0416M16x1.510

28.75 €

1 5 Days 8670.119-10194340-0515M16x1.510

43.25 €

1 5 Days 8610.13-12223735-0516M18x1.512

29.91 €

1 5 Days 10680.092-12224535-0619M18x1.512

69.98 €

1 5 Days 12740.129-12225135-0823M18x1.512

88.65 €

1 5 Days 10680.121-15274531.5-0619M22x1.515

Tech Support