PARKER Parkrimp No-Skive Fitting 1D248 (1D248-12-5)

PARKER Parkrimp No-Skive Fitting 1D248 1D248-12-5

Product Details:

Manufacturer part number: 1D248-12-5

Brand: PARKER HANNIFIN

Price: 20.35

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 8 mm

A: 50 mm

Customs tariff weight: 0.105 kg

Thread or tube size: -12

H: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1D248-12-5

Part Number
1D248-12-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

20.35 €

1 5 Days 8500.105-12222663-05M20x1.512

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm 12151-2-S-S Common name CES Description of connection type Threaded pin - heavy series ISO
Connection type D2 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1D248, part number 1D248-12-5.
You can find the detail information about specifications and dimensions on part number 1D248-12-5.

Variation of this product

Part Number
1D248-12-6
1D248-12-8
1D248-14-6
1D248-16-8
1D248-20-10
1D248-20-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

19.74 €

1 5 Days 10490.114-12222663-06M20x1.512

103.83 €

1 5 Days 12490.096-12222663-08M20x1.512

22.78 €

1 5 Days 10510.122-14222863-06M22x1.514

22.62 €

1 5 Days 12520.144-16242942-08M24x1.516

33.54 €

1 5 Days 16580.22-20303242-10M30x220

61.51 €

1 5 Days 19610.25-20303542-12M30x220

Tech Support