PARKER ParLock Fitting KC9V4 (KC9V4-20-10)

PARKER ParLock Fitting KC9V4 KC9V4-20-10

Product Details:

Manufacturer part number: KC9V4-20-10

Brand: PARKER HANNIFIN

Price: 20.80

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 16 mm

A: 87 mm

Customs tariff weight: 0.213 kg

Thread or tube size: -20

W: 36


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KC9V4-20-10

Part Number
KC9V4-20-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size Thread diameter metric Tube O.D.

20.80 €

1 5 Days 16870.213-203627-10M30x220

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWS-S Common name DKOS Description of connection type Taper with union nut and O-ring - heavy series
Connection type C9 Fitting series V4 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting
Customs tariff country of origin DE

This page is PARKER ParLock Fitting KC9V4, part number KC9V4-20-10.
You can find the detail information about specifications and dimensions on part number KC9V4-20-10.

Variation of this product

Part Number
KC9V4-25-12
KC9V4-25-16
KC9V4-30-16
KC9V4-30-20
KC9V4-38-20
KC9V4-38-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size Thread diameter metric Tube O.D.

65.80 €

1 5 Days 19910.346-254630.3-12M36x225

122.80 €

1 5 Days 251030.387-254630-16M36x225

83.65 €

1 5 Days 251080.493-305035-16M42x230

208.43 €

1 5 Days 311230.575-305035-20M42x230

113.38 €

1 5 Days 311260.718-386038-20M52x238

188.95 €

1 5 Days 401290.778-386036-24M52x238

Tech Support