PARKER Parkrimp No-Skive Fitting 16846 (16846-4-4)

PARKER Parkrimp No-Skive Fitting 16846 16846-4-4

Product Details:

Manufacturer part number: 16846-4-4

Brand: PARKER HANNIFIN

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Nominal Dia.: 6 mm

A: 52 mm

Customs tariff weight: 0.086 kg

Thread or tube size: -04

W: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16846-4-4

Part Number
16846-4-4
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size
1 Quote 6520.086-0417147/16x202941-04

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Common name DKJ Description of connection type JIC 37°/SAE 45° sealing cone with union nut Connection type 68
Fitting series 46 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 16846, part number 16846-4-4.
You can find the detail information about specifications and dimensions on part number 16846-4-4.

Variation of this product

Part Number
16846-10-12
16846-5-4
16846-8-6
16846-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

120.23 €

1 5 Days 19610.149-1027247/8x143535-12

19.20 €

1 5 Days 6530.087-0517141/2x203041-04

-

1 5 Days 10560.132-0822173/4x163435-06

21.17 €

1 5 Days 12560.177-0822223/4x163235-08

Tech Support