PARKER Push-Lok Fitting 3D982 (3D982-6-6)

PARKER Push-Lok Fitting 3D982 3D982-6-6

Product Details:

Manufacturer part number: 3D982-6-6

Brand: PARKER HANNIFIN

Price: 14.92

Delivery time: 92 Days


Technical Data:

Nominal Dia.: 10 mm

A: 45 mm

Customs tariff weight: 0.049 kg

Steel: Galvanized steel, Cr(VI)-free

Thread or tube size: -06


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3D982-6-6

Part Number
3D982-6-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size H
(mm)
B
(mm)
Customs tariff item number Hose fitting size Thread diameter BSP

14.92 €

1 92 Days 10450.049Galvanized steel, Cr(VI)-free-06222373269098-063/8x19

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group BSP Norm BS5200
Common name AGR Description of connection type BSP screw-in stud - cylindrical Connection type D9
Fitting series 82 Operating pressure Mpa 24 Customs tariff weight per 1
Fitting Push-Lok fitting Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3D982, part number 3D982-6-6.
You can find the detail information about specifications and dimensions on part number 3D982-6-6.

Variation of this product

Part Number
3D982-4-4
3D982-4-6
3D982-4-6B
3D982-6-6B
3D982-8-8
3D982-8-8B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size H
(mm)
B
(mm)
Customs tariff item number Hose fitting size Thread diameter BSP

17.89 €

1 5 Days 6410.032Galvanized steel, Cr(VI)-free-04192373269098-041/4x19

18.46 €

1 92 Days 10440.035Galvanized steel, Cr(VI)-free-04192173269098-061/4x19

38.22 €

1 5 Days 10440.001Brass-04192173269098-061/4x19

56.03 €

1 5 Days 10450.051Brass-06222374199990-063/8x19

20.31 €

1 92 Days 12530.077Galvanized steel, Cr(VI)-free-08272773269098-081/2x14

67.55 €

1 44 Days 12530.082Brass-08272774199990-081/2x14

Tech Support