Manufacturer part number: 10373-16-16-SM
Brand: PARKER HANNIFIN
Price: 210.00 €
Delivery time: 5 Days
Nominal Dia.: 25 mm
A: 97 mm
Customs tariff weight: 0.427 kg
Thread or tube size: -16
H: 36 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10373-16-16-SM
Part Number
|
---|
10373-16-16-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.00 € | 1 | 5 Days | 25 | 97 | 0.427 | -16 | 36 | 1-5/16x12 | 47 | 28 | -16 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Design code | Metric width across flats | Norm | ISO12151-5-S | Common name | AGJ |
Description of connection type | Threaded pin SAE (JIC) 37° | Connection type | 03 | Fitting series | 73 |
Customs tariff item number | 73269098 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 10373, part number 10373-16-16-SM.
You can find the detail information about specifications and dimensions on part number 10373-16-16-SM.
Part Number |
---|
10373-12-12-SM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.60 € | 1 | 5 Days | 19 | 89 | 0.312 | -12 | 30 | 1-1/16x12 | 41 | 35 | -12 |