Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14N77-20-16 |
14N77-20-20 |
14N77-32-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.48 € | 1 | 32 Days | 25 | 131 | 0.67 | -20 | 77 | -16 | 51 | 1 1/4 | 69 | ||
234.37 € | 1 | 3 Days | 31 | 151 | 0 | -20 | 87 | -20 | 51 | 1 1/4 | 90 | ||
534.82 € | 1 | 23 Days | 51 | 206 | 0 | -32 | 129 | -32 | 71 | 2 | 138 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Description of connection type | ISO 6162-1 - 5,000 psi - standard design - 90° elbow (5,000 psi) | Connection type | 4N | Fitting series | 77 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE |