PARKER Parkrimp No-Skive Fitting 13W48 (13W48-8-8)

PARKER Parkrimp No-Skive Fitting 13W48 13W48-8-8

Product Details:

Manufacturer part number: 13W48-8-8

Brand: PARKER HANNIFIN

Price: 41.91

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 55 mm

Customs tariff weight: 0.178 kg

Thread or tube size: -08

W: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13W48-8-8

Part Number
13W48-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

41.91 €

1 5 Days 12550.178-08223/4x163135-0829

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Common name DKJ 90° Description of connection type JIC 37°/SAE 45° sealing cone with union nut - 90° elbow Connection type 3W
Fitting series 48 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 13W48, part number 13W48-8-8.
You can find the detail information about specifications and dimensions on part number 13W48-8-8.

Variation of this product

Part Number
13W48-10-10
13W48-10-8
13W48-4-4
13W48-5-4
13W48-5-5
13W48-8-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

58.82 €

1 5 Days 16640.256-10277/8x143935-1033

53.02 €

1 5 Days 12630.215-10277/8x143935-0832

33.14 €

1 5 Days 6480.096-04177/16x202441-0421

45.45 €

1 5 Days 6570.127-05171/2x203441-0421

60.54 €

1 5 Days 8490.051-05171/2x202541-0521

42.00 €

1 5 Days 10590.147-08223/4x163635-0629

Tech Support