PARKER Push-Lok Fitting 30682 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30682-4-4-SM
30682-4-4B
30682-5-4B
30682-6-6-SM
30682-6-6B-SM
30682-10-10-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size Design code W Thread diameter UNF B
(mm)
Customs tariff item number Hose fitting size Customs tariff country of origin

-

1 Quote 6400.021Galvanized steel, Cr(VI)-free-04Metric width across flats147/16x202173269098-04DE

24.25 €

1 3 Days 6390Brass-04-9/167/16x201974199990-04US

24.74 €

1 3 Days 6400Brass-05-5/81/2x202174199990-04US

201.17 €

1 5 Days 10450.034Galvanized steel, Cr(VI)-free-06Metric width across flats199/16x182273269098-06DE

-

1 Quote 10450.063Galvanized steel, Cr(VI)-free-06Metric width across flats199/16x182274199990-06DE

322.29 €

1 5 Days 16650.079Galvanized steel, Cr(VI)-free-10Metric width across flats277/8x142873269098-10DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group SAE Norm ISO12151-5-SWS
Common name DKJ Description of connection type SAE (JIC) - 37° sealing cone with union nut Connection type 06
Fitting series 82 Operating pressure Mpa 24 Customs tariff weight per 1
Fitting Push-Lok fitting

Tech Support