Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3C582-10-6B
Part Number
|
---|
3C582-10-6B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Steel | Thread or tube size | W | B (mm) | Customs tariff item number | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.94 € | 1 | 5 Days | 10 | 49 | 0.039 | Brass | -10 | 19 | 27 | 74199990 | -06 | 33 | M16x1.5 | 10 |
Loading...
Customs tariff weight unit | kg | Connection group | DIN - metric | Common name | DKL 90° |
---|---|---|---|---|---|
Description of connection type | Sealing head with union nut - light series - 90° elbow | Connection type | C5 | Fitting series | 82 |
Operating pressure Mpa | 24 | Customs tariff weight per | 1 | Fitting | Push-Lok fitting |
Customs tariff country of origin | DE |
This page is PARKER Push-Lok Fitting 3C582, part number 3C582-10-6B.
You can find the detail information about specifications and dimensions on part number 3C582-10-6B.
Configure
Part Number |
---|
3C582-10-6 |
3C582-12-6 |
3C582-12-6B |
3C582-15-8 |
3C582-15-8B |
3C582-18-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Steel | Thread or tube size | W | B (mm) | Customs tariff item number | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.15 € | 1 | 92 Days | 10 | 49 | 0.051 | Galvanized steel, Cr(VI)-free | -10 | 19 | 27 | 73269098 | -06 | 33 | M16x1.5 | 10 | ||
37.74 € | 1 | 92 Days | 10 | 49 | 0.112 | Galvanized steel, Cr(VI)-free | -12 | 22 | 27 | 73269098 | -06 | 34 | M18x1.5 | 12 | ||
71.38 € | 1 | 5 Days | 10 | 49 | 0.07 | Brass | -12 | 22 | 27 | 74199990 | -06 | 34 | M18x1.5 | 12 | ||
45.32 € | 1 | 92 Days | 12 | 65 | 0.155 | Galvanized steel, Cr(VI)-free | -15 | 27 | 38 | 73269098 | -08 | 39 | M22x1.5 | 15 | ||
63.29 € | 1 | 5 Days | 12 | 65 | 0.13 | Brass | -15 | 27 | 38 | 74199990 | -08 | 39 | M22x1.5 | 15 | ||
94.69 € | 1 | 5 Days | 16 | 74 | 1.444 | Galvanized steel, Cr(VI)-free | -18 | 32 | 37 | 73269098 | -10 | 43 | M26x1.5 | 18 |