PARKER Push-Lok Fitting 3C582 (3C582-8-4)

PARKER Push-Lok Fitting 3C582 3C582-8-4

Product Details:

Manufacturer part number: 3C582-8-4

Brand: PARKER HANNIFIN

Price: 32.03

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 42 mm

Customs tariff weight: 0.033 kg

Steel: Galvanized steel, Cr(VI)-free

Thread or tube size: -08


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3C582-8-4

Part Number
3C582-8-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

32.03 €

1 5 Days 6420.033Galvanized steel, Cr(VI)-free-08172373269098-0429M14x1.58

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group DIN - metric Common name DKL 90°
Description of connection type Sealing head with union nut - light series - 90° elbow Connection type C5 Fitting series 82
Operating pressure Mpa 24 Customs tariff weight per 1 Fitting Push-Lok fitting
Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3C582, part number 3C582-8-4.
You can find the detail information about specifications and dimensions on part number 3C582-8-4.

Variation of this product

Part Number
3C582-10-6
3C582-10-6B
3C582-12-6
3C582-12-6B
3C582-15-8
3C582-15-8B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

40.15 €

1 92 Days 10490.051Galvanized steel, Cr(VI)-free-10192773269098-0633M16x1.510

54.94 €

1 5 Days 10490.039Brass-10192774199990-0633M16x1.510

37.74 €

1 92 Days 10490.112Galvanized steel, Cr(VI)-free-12222773269098-0634M18x1.512

71.38 €

1 5 Days 10490.07Brass-12222774199990-0634M18x1.512

45.32 €

1 92 Days 12650.155Galvanized steel, Cr(VI)-free-15273873269098-0839M22x1.515

63.29 €

1 5 Days 12650.13Brass-15273874199990-0839M22x1.515

Tech Support