PARKER Parkrimp No-Skive Fitting 11748

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11748-16-16
11748-20-20
11748-24-24
11748-32-24
11748-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Operating pressure Mpa Hose fitting size F
(mm)
Imperial flange size E
(mm)

136.75 €

1 5 Days 251070.472-167835-1645132

291.86 €

1 5 Days 311410.777-209428-20511-1/438

308.00 €

1 5 Days 401511.361-2411328-24601-1/244

541.58 €

1 5 Days 401501.497-3211228-2471244

601.51 €

1 5 Days 512022.074-3215328-3271256

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E45 - L Common name SFL 45° / 3,000 psi Description of connection type ISO 6162-1 - flange - standard version - 45° elbow
Connection type 17 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support