Manufacturer part number: 1D973-16-16
Brand: PARKER HANNIFIN
Price: 168.58 €
Delivery time: 5 Days
Nominal Dia.: 25 mm
A: 96 mm
Customs tariff weight: 0.475 kg
Thread or tube size: -16
H: 41 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1D973-16-16
Part Number
|
---|
1D973-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.58 € | 1 | 5 Days | 25 | 96 | 0.475 | -16 | 41 | 43 | 28 | -16 | 1x11 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS5200 | Common name | AGR | Description of connection type | BSP screw-in stud - cylindrical |
Connection type | D9 | Fitting series | 73 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1D973, part number 1D973-16-16.
You can find the detail information about specifications and dimensions on part number 1D973-16-16.
Part Number |
---|
1D973-12-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.35 € | 1 | 5 Days | 19 | 87 | 0.322 | -12 | 32 | 39 | 35 | -12 | 3/4x14 |