Manufacturer part number: KC9V6-38-20
Brand: PARKER HANNIFIN
Price: 113.38 €
Delivery time: 5 Days
Nominal Dia.: 31 mm
A: 135 mm
Customs tariff weight: 0.808 kg
B: 44 mm
Hose fitting size: -20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KC9V6-38-20
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -38 |
---|---|---|---|---|---|
Connection group | DIN - metric | Norm | ISO 12151-2-SWS-S | W | 60 |
Common name | DKOS | Description of connection type | Taper with union nut and O-ring - heavy series | Connection type | C9 |
Fitting series | V6 | Customs tariff item number | 73269098 | Operating pressure Mpa | 42 |
Customs tariff weight per | 1 | Fitting | ParLock fitting | Customs tariff country of origin | DE |
Thread diameter metric | M52x2 | Tube O.D. | 38 |
This page is PARKER ParLock Fitting KC9V6, part number KC9V6-38-20.
You can find the detail information about specifications and dimensions on part number KC9V6-38-20.
Part Number |
---|
KC9V6-38-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | B (mm) | Hose fitting size |
---|---|---|---|---|---|---|---|---|---|
257.66 € | 1 | 5 Days | 40 | 139 | 0.988 | 43 | -24 |