PARKER Parkrimp No-Skive Fitting 1D070 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1D070-18-10
1D070-22-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Hose fitting size Thread diameter metric Tube O.D.

38.37 €

1 5 Days 16650.275-182728-10M26x1.518

44.48 €

1 5 Days 19690.335-223030-12M30x222

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-S-L Common name CEL Description of connection type Threaded pin - light series
Connection type D0 Fitting series 70 Customs tariff item number 73269098
Operating pressure Mpa 28 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support