Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1B170-12-12 |
1B170-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Hose fitting size | Thread diameter BSP | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.71 € | 1 | 5 Days | 19 | 96 | 0.315 | -12 | 32 | 57 | -12 | 3/4x14 | 25 | ||
128.12 € | 1 | 5 Days | 25 | 121 | 0.602 | -16 | 41 | 77 | -16 | 1x11 | 33 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS 5200-D | Common name | DKR 45° | Description of connection type | Sealing head with BSP union nut - 45° elbow |
Connection type | B1 | Fitting series | 70 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |