Manufacturer part number: 1JC48-6-4
Brand: PARKER HANNIFIN
Price: 23.77 €
Delivery time: 5 Days
Nominal Dia.: 6 mm
A: 45 mm
Customs tariff weight: 0.118 kg
Thread or tube size: -06
W: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1JC48-6-4
Part Number
|
---|
1JC48-6-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.77 € | 1 | 5 Days | 6 | 45 | 0.118 | -06 | 22 | 17 | 11/16x16 | 23 | 63.5 | -04 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | ORFS |
---|---|---|---|---|---|
Norm | ISO 12151-1 - SWSA, SAE J516 | Common name | ORFS | Description of connection type | ORFS with union nut |
Connection type | JC | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1JC48, part number 1JC48-6-4.
You can find the detail information about specifications and dimensions on part number 1JC48-6-4.
Part Number |
---|
1JC48-12-12 |
1JC48-16-16 |
1JC48-20-20 |
1JC48-6-5 |
1JC48-6-6 |
1JC48-8-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.11 € | 1 | 5 Days | 19 | 55 | 0.376 | -12 | 36 | 30 | 1-3/16x12 | 29 | 41 | -12 | ||
96.23 € | 1 | 5 Days | 25 | 63 | 0.52 | -16 | 41 | 36 | 1-7/16x12 | 33 | 41 | -16 | ||
224.48 € | 1 | 5 Days | 31 | 85 | 0.699 | -20 | 50 | 50 | 1-11/16x12 | 36 | 28 | -20 | ||
33.43 € | 1 | 5 Days | 8 | 47 | 0.145 | -06 | 22 | 17 | 11/16x16 | 23 | 63.5 | -05 | ||
25.55 € | 1 | 5 Days | 10 | 43 | 0.232 | -06 | 22 | 17 | 11/16x16 | 21 | 63.5 | -06 | ||
28.03 € | 1 | 5 Days | 10 | 45 | 0.148 | -08 | 24 | 19 | 13/16x16 | 22 | 63.5 | -06 |