PARKER Parkrimp No-Skive Fitting 16A70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16A70-12-12-1P
16A70-16-12-1P
16A70-16-16-1P
16A70-20-16-1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

98.98 €

1 5 Days 191050.343-1266-12413/4

126.91 €

1 5 Days 191100.345-1670-12481

124.69 €

1 5 Days 251270.603-1682-16481

138.78 €

1 5 Days 251270.544-2082-16541-1/4

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3-S-S Common name SFS / 6,000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi
Connection type 6A Fitting series 70 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support