PARKER Push-Lok Fitting 3C382 (3C382-8-4)

PARKER Push-Lok Fitting 3C382 3C382-8-4

Product Details:

Manufacturer part number: 3C382-8-4

Brand: PARKER HANNIFIN

Price: 14.32

Delivery time: 72 Days


Technical Data:

Nominal Dia.: 6 mm

A: 33 mm

Customs tariff weight: 0.024 kg

Steel: Galvanized steel, Cr(VI)-free

Thread or tube size: -08


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3C382-8-4

Part Number
3C382-8-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size Connection group W Common name B
(mm)
Description of connection type Connection type Fitting series Customs tariff item number Operating pressure Mpa Hose fitting size Fitting Thread diameter metric Tube O.D.

14.32 €

1 72 Days 6330.024Galvanized steel, Cr(VI)-free-08DIN - metric17DKL14Sealing head with union nut - light seriesC3827326909824-04Push-Lok fittingM14x1.58

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3C382, part number 3C382-8-4.
You can find the detail information about specifications and dimensions on part number 3C382-8-4.

Variation of this product

Part Number
3C382-10-6
3C382-10-6B
3C382-12-6
3C382-12-8
3C382-15-8
3C382-8-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size Connection group W Common name B
(mm)
Description of connection type Connection type Fitting series Customs tariff item number Operating pressure Mpa Hose fitting size Fitting Thread diameter metric Tube O.D.

16.26 €

1 72 Days 10370.035Galvanized steel, Cr(VI)-free-10DIN - metric19DKL15Sealing head with union nut - light seriesC3827326909824-06Push-Lok fittingM16x1.510

29.82 €

1 92 Days 10400.034Brass-10DIN - metric19DKL17Sealing head with union nut - light seriesC3827419999024-06Push-Lok fittingM16x1.510

17.03 €

1 92 Days 10380.07Galvanized steel, Cr(VI)-free-12DIN - metric22DKL16Sealing head with union nut - light seriesC3827326909824-06Push-Lok fittingM18x1.512

28.32 €

1 5 Days --0.061---------73269098-----

21.37 €

1 92 Days 12420.114Galvanized steel, Cr(VI)-free-15DIN - metric27DKL15Sealing head with union nut - light seriesC3827326909824-08Push-Lok fittingM22x1.515

28.32 €

1 5 Days 6360.034Brass-08DIN - metric19DKL17Sealing head with union nut - light seriesC3827419999024-04Push-Lok fittingM14x1.58

Tech Support