Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1C973-25-12 |
1C973-30-16 |
1C973-38-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.26 € | 1 | 5 Days | 19 | 79 | 0.468 | -25 | 46 | 31 | -12 | M36x2 | 25 | ||
141.71 € | 1 | 5 Days | 25 | 87 | 0.586 | -30 | 50 | 36 | -16 | M42x2 | 30 | ||
201.20 € | 1 | 5 Days | 31 | 101 | 1.145 | -38 | 60 | 37 | -20 | M52x2 | 38 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-S | Common name | DKOS | Description of connection type | Taper with union nut and O-ring - heavy series |
Connection type | C9 | Fitting series | 73 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |