PARKER Parkrimp No-Skive Fitting 11C43 (11C43-16-8)

PARKER Parkrimp No-Skive Fitting 11C43 11C43-16-8

Product Details:

Manufacturer part number: 11C43-16-8

Brand: PARKER HANNIFIN

Price: 43.98

Delivery time: 92 Days


Technical Data:

Nominal Dia.: 12 mm

A: 72 mm

Customs tariff weight: 0.246 kg

Thread or tube size: -16

W: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11C43-16-8

Part Number
11C43-16-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

43.98 €

1 92 Days 12720.246-16303742-0845M24x1.516

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-S Common name DKOS 90° Description of connection type Taper with union nut - O-ring - heavy series - 90° elbow
Connection type 1C Fitting series 43 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 11C43, part number 11C43-16-8.
You can find the detail information about specifications and dimensions on part number 11C43-16-8.

Variation of this product

Part Number
11C43-12-6
11C43-20-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

43.69 €

1 72 Days 10650.394-12243563-0637M20x1.512

87.05 €

1 92 Days 19890.386-20365042-1258M30x220

Tech Support