PARKER ParLock Fitting K4NV6 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K4NV6-24-24

Part Number
K4NV6-24-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

282.57 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 40 A(mm) 209 Customs tariff weight(kg) 1.774
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -24
Connection group Flange B(mm) 113 Description of connection type ISO 6162-1 - 5,000 psi - standard design - 90° elbow (5,000 psi)
Connection type 4N Fitting series V6 Customs tariff item number 73269098
Operating pressure Mpa 35 Customs tariff weight per 1 Hose fitting size -24
Fitting ParLock fitting Customs tariff country of origin DE F(mm) 60
Imperial flange size 1 1/2 E(mm) 104

This page is PARKER ParLock Fitting K4NV6, part number K4NV6-24-24.
You can find the detail information about specifications and dimensions on part number K4NV6-24-24.

Tech Support