PARKER Parkrimp No-Skive Fitting 1D048 (1D048-6-4)

PARKER Parkrimp No-Skive Fitting 1D048 1D048-6-4

Product Details:

Manufacturer part number: 1D048-6-4

Brand: PARKER HANNIFIN

Price: 17.71

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 44 mm

Customs tariff weight: 0.061 kg

Thread or tube size: -06

H: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1D048-6-4

Part Number
1D048-6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

17.71 €

1 5 Days 6440.061-06122025-04M12x1.56

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-S-L Common name CEL Description of connection type Threaded pin - light series
Connection type D0 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1D048, part number 1D048-6-4.
You can find the detail information about specifications and dimensions on part number 1D048-6-4.

Variation of this product

Part Number
1D048-10-6
1D048-12-4
1D048-12-5
1D048-12-6
1D048-8-4
1D048-8-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

17.78 €

1 5 Days 10470.096-10172440-06M16x1.510

27.78 €

1 5 Days 6480.056-12192435-04M18x1.512

23.03 €

1 5 Days 8480.082-12192435-05M18x1.512

16.38 €

1 5 Days 10470.094-12192435-06M18x1.512

15.78 €

1 5 Days 6460.067-08142242.5-04M14x1.58

85.45 €

1 5 Days 8440.046-08142042.5-05M14x1.58

Tech Support