Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11548-8-8 |
11548-12-12 |
11548-16-16 |
11548-20-20 |
11548-24-24 |
11548-32-24 |
11548-32-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Operating pressure Mpa | Hose fitting size | F (mm) | Imperial flange size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.43 € | 1 | 5 Days | 12 | 74 | 0.143 | -08 | 50 | 35 | -08 | 30 | 1/2 | ||
62.31 € | 1 | 5 Days | 19 | 81 | 0.23 | -12 | 55 | 35 | -12 | 38 | 3/4 | ||
93.46 € | 1 | 5 Days | 25 | 84 | 0.146 | -16 | 54 | 35 | -16 | 45 | 1 | ||
180.14 € | 1 | 5 Days | 31 | 119 | 0.704 | -20 | 72 | 28 | -20 | 51 | 1-1/4 | ||
253.58 € | 1 | 5 Days | 40 | 117 | 1.174 | -24 | 79 | 28 | -24 | 60 | 1-1/2 | ||
489.06 € | 1 | 5 Days | 40 | 80 | 0.871 | -32 | 42 | 28 | -24 | 71 | 2 | ||
366.78 € | 1 | 5 Days | 51 | 127 | 1.35 | -32 | 79 | 28 | -32 | 71 | 2 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3-S-L | Common name | SFL / 3,000 psi | Description of connection type | ISO 6162-1 - flange - standard design |
Connection type | 15 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |