PARKER Push-Lok Fitting 39282 (39282-4-4)

PARKER Push-Lok Fitting 39282 39282-4-4

Product Details:

Manufacturer part number: 39282-4-4

Brand: PARKER HANNIFIN

Price: 13.95

Delivery time: 72 Days


Technical Data:

Body Material: Steel

Connection Thread Nominal: 1/4B

Nominal Dia.: 6 mm

Applicable Hoses I.D.: 6.4 mm

A: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39282-4-4

Part Number
39282-4-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Connection Thread Nominal Nominal Dia.
(mm)
Applicable Hoses I.D.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Connection group Norm W Common name B
(mm)
Description of connection type Connection type Fitting series Customs tariff item number Operating pressure Mpa Hose fitting size Fitting

13.95 €

1 72 Days Steel1/4B66.4330.026-04BSPBS5200-A17DKR14Sealing head with BSP union nut92827326909824-04Push-Lok fitting

Loading...

  1. 1

Basic information

Type Hose Fittings Applicable Fluid Water / Air / Oil Shape Straight
Hose Connection Type Barbs Connection Type Threads Connection Thread Type Rc
Customs tariff weight unit kg Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 39282, part number 39282-4-4.
You can find the detail information about specifications and dimensions on part number 39282-4-4.

Variation of this product

Part Number
39282-12-12
39282-12-12B
39282-16-16
39282-6-6
39282-6-6B
39282-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Connection Thread Nominal Nominal Dia.
(mm)
Applicable Hoses I.D.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Connection group Norm W Common name B
(mm)
Description of connection type Connection type Fitting series Customs tariff item number Operating pressure Mpa Hose fitting size Fitting

46.69 €

1 5 Days Steel3/4B1919.1580.186-12BSPBS5200-A32DKR21Sealing head with BSP union nut92827326909824-12Push-Lok fitting

102.88 €

1 5 Days Brass3/4B1919.1-0.148---------74199990---

86.17 €

1 5 Days Steel1B2525.4-0.326---------73269098---

17.20 €

1 72 Days Steel3/8B109.5370.032-06BSPBS5200-A19DKR14Sealing head with BSP union nut92827326909824-06Push-Lok fitting

28.03 €

1 86 Days Brass1/2B109.5-0.061---------74199990---

19.38 €

1 72 Days Steel1/2B1212.7420.074-08BSPBS5200-A27DKR15Sealing head with BSP union nut92827326909824-08Push-Lok fitting

Tech Support