PARKER Push-Lok Fitting 3C482 (3C482-6-4)

PARKER Push-Lok Fitting 3C482 3C482-6-4

Product Details:

Manufacturer part number: 3C482-6-4

Brand: PARKER HANNIFIN

Price: 34.35

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 51 mm

Customs tariff weight: 0.025 kg

Steel: Galvanized steel, Cr(VI)-free

Thread or tube size: -06


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3C482-6-4

Part Number
3C482-6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

34.35 €

1 5 Days 6510.025Galvanized steel, Cr(VI)-free-06143273269098-0416M12x1.56

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Connection group DIN - metric Common name DKL 45°
Description of connection type Sealing head with union nut - light series - 45° elbow Connection type C4 Fitting series 82
Operating pressure Mpa 24 Customs tariff weight per 1 Fitting Push-Lok fitting
Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3C482, part number 3C482-6-4.
You can find the detail information about specifications and dimensions on part number 3C482-6-4.

Variation of this product

Part Number
3C482-10-6
3C482-12-6
3C482-15-8
3C482-15-8B
3C482-22-12
3C482-22-12B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Steel Thread or tube size W B
(mm)
Customs tariff item number Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

37.26 €

1 92 Days 10580.048Galvanized steel, Cr(VI)-free-10193573269098-0618M16x1.510

37.74 €

1 5 Days 10590.06Galvanized steel, Cr(VI)-free-12223673269098-0618M18x1.512

74.32 €

1 5 Days 12680.222Galvanized steel, Cr(VI)-free-15274173269098-0819M22x1.515

63.29 €

1 5 Days 12670.119Brass-15274174199990-0819M22x1.515

122.14 €

1 5 Days 19880.251Galvanized steel, Cr(VI)-free-22365273269098-1223M30x222

104.48 €

1 5 Days 19880.247Brass-22365274199990-1223M30x222

Tech Support