Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1279524
Design | 2-part filter bowl | Clogging indicator design | Electrical | Customs tariff weight(kg) | 2.352 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Bypass valve yes/no | No | Norm | DIN 24550 |
Nominal size | 40 | Maximum operating pressure (bar) | 10 | Type | LFN |
Cracking pressure | None | Filter material | Glass fiber fleece | Connection size | G 1/2 |
Customs tariff item number | 84212980 | Default pressure setting of clogging indicator (bar) | 5 | Customs tariff weight per | 1 |
Filter rating (µm) | 25 | Customs tariff country of origin | DE | Sealing material | NBR |
This page is HYDAC Inline Filter LFN, part number 1279524.
You can find the detail information about specifications and dimensions on part number 1279524.