HYDAC Filter Element R (245601)

HYDAC Filter Element R 245601

Product Details:

Manufacturer part number: 245601

Brand: HYDAC

Price: 107.23

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.318 kg

Design size: 160

Filter material: P

Filter rating (µm): 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

245601

Part Number
245601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Design size Filter material Filter rating (µm)

107.23 €

1 5 Days 0.318160P10

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type R Customs tariff item number 84212980
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

This page is HYDAC Filter Element R, part number 245601.
You can find the detail information about specifications and dimensions on part number 245601.

Variation of this product

Part Number
1251955
1253158
1260438
245602
245603
300718
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Design size Filter material Filter rating (µm)

1,823.08 €

1 5 Days 5.752600BN4AM10

88.77 €

1 5 Days 0.31875P/HC20

65.08 €

1 5 Days 0.14660P10

207.69 €

1 5 Days 0.648330P10

303.08 €

1 5 Days 1.456660P10

1,470.77 €

1 5 Days 2.115660W/HC50

Tech Support