HYDAC Filter Element DM N15 (349576)

HYDAC Filter Element DM N15 349576

Product Details:

Manufacturer part number: 349576

Brand: HYDAC

Price: 713.85

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 2.75 kg

Customs tariff item number: 84212100

Filter rating (µm): 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

349576

Part Number
349576
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Customs tariff item number Filter rating (µm)

713.85 €

1 5 Days 2.758421210020

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Design size 15 Type DM
Filter material DM Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material NBR

This page is HYDAC Filter Element DM N15, part number 349576.
You can find the detail information about specifications and dimensions on part number 349576.

Variation of this product

Part Number
1251590
3115180
3252552
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Customs tariff item number Filter rating (µm)

713.85 €

1 5 Days 3.75842121002

713.85 €

1 5 Days 3.758421298010

713.85 €

1 5 Days 0842129805

Tech Support