HYDAC Filter Element AM (315738)

HYDAC Filter Element AM 315738

Product Details:

Manufacturer part number: 315738

Brand: HYDAC

Price: 60.92

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.65 kg

Norm: None

Design size: 80

Type: MG

Filter material: P


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

315738

Part Number
315738
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Norm Design size Type Filter material Connection size Customs tariff item number Filter rating (µm) Sealing material

60.92 €

1 5 Days 0.65None80MGP-8421298010NBR

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Customs tariff weight per 1 Customs tariff country of origin DE

This page is HYDAC Filter Element AM, part number 315738.
You can find the detail information about specifications and dimensions on part number 315738.

Variation of this product

Part Number
1251195
1251197
1251201
316134
318081
3193725
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Norm Design size Type Filter material Connection size Customs tariff item number Filter rating (µm) Sealing material

88.15 €

1 5 Days 0.27None100SWG1 1/28421298075NBR

88.15 €

1 5 Days 0.311None100SWG1 1/284212980125NBR

120.92 €

1 5 Days 0.43None180SWG284212980125NBR

-

1 Quote 0.72None90MABN-8421298020NBR

535.38 €

1 5 Days 0.3None60DRD-84212980100FKM (previously FPM)

275.38 €

1 5 Days 0.56None5AMAM-842121005NBR

Tech Support