Manufacturer part number: 1346347
Brand: HYDAC
Price: 1,476.92 €
Delivery time: 5 Days
Clogging indicator design: Visual/electrical, max. switching voltage for each lamp insert, lamp 24 V
Customs tariff weight: 5.6 kg
Nominal size: 2
Filter material: None
Filter rating (µm): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1346347
Part Number
|
---|
1346347 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clogging indicator design | Customs tariff weight (kg) | Nominal size | Filter material | Filter rating (µm) | |
---|---|---|---|---|---|---|---|---|---|
1,476.92 € | 1 | 5 Days | Visual/electrical, max. switching voltage for each lamp insert, lamp 24 V | 5.6 | 2 | None | - |
Loading...
Design | 1-piece filter bowl | Customs tariff weight unit | kg | Bypass valve yes/no | No |
---|---|---|---|---|---|
Norm | None | Maximum operating pressure (bar) | 4 | Type | PFM |
Cracking pressure | None | Connection size | G1 | Customs tariff item number | 84212100 |
Default pressure setting of clogging indicator (bar) | 5 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Sealing material | FKM (previously FPM) |
This page is HYDAC Process Inline Filter PFM, part number 1346347.
You can find the detail information about specifications and dimensions on part number 1346347.
Part Number |
---|
1346665 |
1347093 |
1350790 |
1359954 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clogging indicator design | Customs tariff weight (kg) | Nominal size | Filter material | Filter rating (µm) |
---|---|---|---|---|---|---|---|---|---|
2,046.15 € | 1 | 5 Days | None | 6 | 2 | Stainless steel wire mesh | 60 | ||
2,095.38 € | 1 | 5 Days | Visual/electrical, max. switching voltage for each lamp insert, lamp 24 V | 4 | 0 | Metal fiber fleece | 20 | ||
1,521.54 € | 1 | 5 Days | Visual/electrical, max. switching voltage for each lamp insert, lamp 24 V | 8.5 | 3 | None | - | ||
2,613.85 € | 1 | 5 Days | Visual | 0 | 3 | Stainless steel wire mesh | 60 |