Manufacturer part number: 1347258
Brand: HYDAC
Price: 3,220.00 €
Delivery time: 5 Days
Customs tariff weight: 8.5 kg
Nominal size: 60
Filter rating (µm): 200
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1347258
Design | 1-piece filter bowl | Clogging indicator design | Visual | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Bypass valve yes/no | No | Norm | None | Maximum operating pressure (bar) | 40 |
Type | EDFR | Cracking pressure | None | Filter material | Stainless steel wire mesh |
Connection size | G 3/4 | Customs tariff item number | 84212100 | Default pressure setting of clogging indicator (bar) | 5 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Sealing material | FKM (previously FPM) |
This page is HYDAC Process Inline Filter EDFR, part number 1347258.
You can find the detail information about specifications and dimensions on part number 1347258.
Part Number |
---|
1348576 |
1361009 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Nominal size | Filter rating (µm) |
---|---|---|---|---|---|---|---|
4,823.08 € | 1 | 5 Days | 14.8 | 160 | 200 | ||
3,220.00 € | 1 | 5 Days | 0 | 60 | 530 |