HYDAC Pressure Filter MDF (1276698)

HYDAC Pressure Filter MDF 1276698

Product Details:

Manufacturer part number: 1276698

Brand: HYDAC

Price: 716.62

Delivery time: 5 Days


Technical Data:

Clogging indicator design: Electrical

Customs tariff weight: 2.453 kg

Nominal size: 30

Connection size: G 1/2

Filter rating (µm): 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1276698

Part Number
1276698
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Nominal size Connection size Filter rating (µm)

716.62 €

1 5 Days Electrical2.45330G 1/210

Loading...

  1. 1

Basic information

Design 1-piece filter bowl Customs tariff weight unit kg Bypass valve yes/no No
Norm None Maximum operating pressure (bar) 28 Type MDF
Cracking pressure None Filter material Glass fiber fleece Customs tariff item number 84212980
Default pressure setting of clogging indicator (bar) 5 Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material NBR

This page is HYDAC Pressure Filter MDF, part number 1276698.
You can find the detail information about specifications and dimensions on part number 1276698.

Variation of this product

Part Number
1274311
1276403
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Nominal size Connection size Filter rating (µm)

808.15 €

1 5 Days Visual4.502110G 3/410

872.31 €

1 5 Days Electrical4.1260G 3/45

Tech Support