Manufacturer part number: 306345
Brand: HYDAC
Price: Please contact the support for quotation
Delivery time: Quote
Clogging indicator design: No connection possible
Customs tariff weight: 0.223 kg
Design size: 3
Type of connection: -
Filter material: P
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
306345
Part Number
|
---|
306345 |
Part Number | Minimum order quantity | Volume Discount | Clogging indicator design | Customs tariff weight (kg) | Design size | Type of connection | Filter material | Connection size | Customs tariff item number | Filter rating (µm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | No connection possible | 0.223 | 3 | - | P | G ½ | 84213925 | 10 |
Loading...
Customs tariff weight unit | kg | Type | BF | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is HYDAC Tank Breather Filter BF, part number 306345.
You can find the detail information about specifications and dimensions on part number 306345.
Configure
Part Number |
---|
1279821 |
1284372 |
1287469 |
309281 |
309283 |
309454 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clogging indicator design | Customs tariff weight (kg) | Design size | Type of connection | Filter material | Connection size | Customs tariff item number | Filter rating (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,068.00 € | 1 | 5 Days | Pneumatic pressure gauge | 8 | 8 | Flange connection | BN | - | 84213925 | 1 | ||
34.31 € | 1 | 5 Days | No connection possible | 0.04 | 10 | - | P | G ¼ | 84213925 | 3 | ||
2,815.69 € | 1 | 5 Days | Pneumatic pressure gauge | 8 | 9 | Flange connection | BN | - | 84213925 | 2 | ||
64.62 € | 1 | 5 Days | No connection possible | 0.25 | 3 | - | P | G ¾ | 84213925 | 3 | ||
69.38 € | 1 | 5 Days | No connection possible | 0.218 | 3 | - | P | G ½ | 84213925 | 3 | ||
289.23 € | 1 | 5 Days | No connection possible | 1.534 | 5 | - | P | G 2 ½ | 84213925 | 3 |