HYDAC Inline Filter LF (302595)

HYDAC Inline Filter LF 302595

Product Details:

Manufacturer part number: 302595

Brand: HYDAC

Price: 700.00

Delivery time: 5 Days


Technical Data:

Clogging indicator design: Electrical

Customs tariff weight: 1.609 kg

Nominal size: 60

Filter material: Stainless steel wire mesh

Connection size: G 3/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

302595

Part Number
302595
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Nominal size Filter material Connection size Filter rating (µm)

700.00 €

1 5 Days Electrical1.60960Stainless steel wire meshG 3/425

Loading...

  1. 1

Basic information

Design 1-piece filter bowl Customs tariff weight unit kg Bypass valve yes/no No
Norm None Maximum operating pressure (bar) 10 Type LF
Cracking pressure None Customs tariff item number 84212980 Default pressure setting of clogging indicator (bar) 5
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

This page is HYDAC Inline Filter LF, part number 302595.
You can find the detail information about specifications and dimensions on part number 302595.

Variation of this product

Part Number
1273515
1273521
1276129
303919
308251
308268
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Nominal size Filter material Connection size Filter rating (µm)

493.69 €

1 5 Days Visual1.530Stainless steel wire meshG 1/225

493.69 €

1 5 Days Visual1.530Stainless steel wire meshG 1/250

530.15 €

1 5 Days Electrical1.530Glass fiber fleeceG 1/25

841.54 €

1 5 Days Electrical1.897110Stainless steel wire meshG 3/425

1,209.23 €

1 5 Days Electrical1.5160Glass fiber fleeceG1 1/410

1,365.69 €

1 5 Days Visual7.279330Glass fiber fleeceG1 1/210

Tech Support