Manufacturer part number: 303228
Brand: HYDAC
Price: 1,127.69 €
Delivery time: 5 Days
Clogging indicator design: Visual
Customs tariff weight: 5 kg
Nominal size: 60
Filter material: Glass fiber fleece
Connection size: G 3/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
303228
Part Number
|
---|
303228 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clogging indicator design | Customs tariff weight (kg) | Nominal size | Filter material | Connection size | Filter rating (µm) | |
---|---|---|---|---|---|---|---|---|---|---|
1,127.69 € | 1 | 5 Days | Visual | 5 | 60 | Glass fiber fleece | G 3/4 | 3 |
Loading...
Design | 1-piece filter bowl | Customs tariff weight unit | kg | Bypass valve yes/no | No |
---|---|---|---|---|---|
Norm | None | Maximum operating pressure (bar) | 42 | Type | DF |
Cracking pressure | None | Customs tariff item number | 84212980 | Default pressure setting of clogging indicator (bar) | 5 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Sealing material | NBR |
This page is HYDAC Pressure Filter DF, part number 303228.
You can find the detail information about specifications and dimensions on part number 303228.
Part Number |
---|
1288984 |
1289538 |
1289861 |
307251 |
308348 |
308578 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clogging indicator design | Customs tariff weight (kg) | Nominal size | Filter material | Connection size | Filter rating (µm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Electrical | 2.363 | 30 | Glass fiber fleece | G 1/2 | 10 | ||
- | 1 | Quote | Visual | 5 | 30 | Glass fiber fleece | G 1/2 | 10 | ||
- | 1 | Quote | Visual | 2.267 | 30 | Glass fiber fleece | G 1/2 | 10 | ||
1,703.08 € | 1 | 5 Days | Electrical | 16.493 | 280 | Glass fiber fleece | G1 1/4 | 20 | ||
1,118.46 € | 1 | 5 Days | Electrical | 5 | 60 | Glass fiber fleece | G 3/4 | 10 | ||
1,132.46 € | 1 | 5 Days | Visual | 10.714 | 160 | Glass fiber fleece | G1 1/4 | 10 |