Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1265763
Clogging indicator design | No connection possible | Customs tariff weight(kg) | 2.5 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Design size | 160 | Type | BLT | Filter material | M |
Customs tariff weight per | 1 | Filter rating (µm) | 3 | Customs tariff country of origin | DE |
This page is HYDAC Tank Breather Filter BLT, part number 1265763.
You can find the detail information about specifications and dimensions on part number 1265763.
Part Number |
---|
1265764 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connection | Customs tariff item number |
---|---|---|---|---|---|---|
- | 1 | Quote | Flange connection | 84213925 |