HYDAC Filter Element L (1346732)

HYDAC Filter Element L 1346732

Product Details:

Manufacturer part number: 1346732

Brand: HYDAC

Price: 2,323.08

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 3 kg

Norm: -

Design size: 1303

Type: L

Filter material: D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1346732

Part Number
1346732
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Norm Design size Type Filter material Customs tariff item number Filter rating (µm) Sealing material

2,323.08 €

1 5 Days 3-1303LD8421298025FKM (previously FPM)

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Customs tariff weight per 1 Customs tariff country of origin DE

This page is HYDAC Filter Element L, part number 1346732.
You can find the detail information about specifications and dimensions on part number 1346732.

Variation of this product

Part Number
1345491
1345928
1346062
1346917
1347333
1347496
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Norm Design size Type Filter material Customs tariff item number Filter rating (µm) Sealing material

2,793.85 €

1 5 Days 1.5-853LSW8421298050FKM (previously FPM)

2,695.38 €

1 5 Days 4.8-853LSW84212980100FKM (previously FPM)

1,698.46 €

1 5 Days 1.5None503SWSW84219990100FKM (previously FPM)

1,543.08 €

1 5 Days 1.5-853LD8421298025FKM (previously FPM)

910.77 €

1 5 Days 1.5-503LS84212980200FKM (previously FPM)

1,970.77 €

1 5 Days 1.5-503LSW8421298050FKM (previously FPM)

Tech Support