INA Single-Row Axial Cylindrical Roller Cage Assemblies (0006159279064)

INA Single-Row Axial Cylindrical Roller Cage Assemblies 0006159279064

Product Details:

Manufacturer part number: 0006159279064

Brand: INA

Price: 60.43

Delivery time: 5 Days


Technical Data:

Internal Diameter: 65 mm

Outer Diameter: 100 mm

Allowable Rotational Speed: 3450 1/min

Basic Load Rating, Dynamic Rating: 177000 N

Basic Load Rating, Static Rating: 500000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0006159279064

Part Number
0006159279064
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Raceway dimension Ea
(mm)
Bore code Shoulder dimension D1
(mm)
Raceway dimension Eb
(mm)
Ref. speed rpm Height H
(mm)
Customs tariff — weight Customs tariff — item number

60.43 €

1 5 Days 651003450177000500000100148961367691,240110.18384825000

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Size Standards Metric System Product type Axial cylindrical roller cage assembly
Bore shape Cylindrical Cage designation Glass fiber-reinforced polyamide P66 Model series K..
Customs tariff — country of origin DE Cage material Resin Customs tariff — weight unit kg
Customs tariff — weight per 1

This page is INA Single-Row Axial Cylindrical Roller Cage Assemblies, part number 0006159279064.
You can find the detail information about specifications and dimensions on part number 0006159279064.

Variation of this product

Part Number
0006082039064
0006103649064
0006132239064
0006173429064
0006207269064
0011971859064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Raceway dimension Ea
(mm)
Bore code Shoulder dimension D1
(mm)
Raceway dimension Eb
(mm)
Ref. speed rpm Height H
(mm)
Customs tariff — weight Customs tariff — item number

35.74 €

1 5 Days 5578430090000300000780.631771157571,33060.05884825000

39.05 €

1 5 Days 6085400010300031500085132821262621,3607.50.07884825000

44.31 €

1 5 Days 6590370010700034000090134871367671,2607.50.08484825000

46.82 €

1 5 Days 7095350011100036500095136.5921472721,1707.50.0984825000

27.51 €

1 5 Days 356259008000019900062120580737392,3207.50.05184825000

255.72 €

1 5 Days 1501901700270000102000018818618530152155660120.41584825000

Tech Support