Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0507747860000
Part Number
|
---|
0507747860000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Envelope circle diameter F (mm) | Customs tariff — country of origin | Customs tariff — weight | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 21.18 € | 1 | 5 Days | 14 | 22 | 13 | 13000 | 7700 | 6900 | 0.3 | 1.36 | 14 | DE | 0.016 | 84824000 | RNA4900-2RSR-XL |
Loading...
Number of Raceway Ring Rows | Single Row | Product type | Needle roller bearings | Inner ring (yes / no) | No |
---|---|---|---|---|---|
Marking cover / seal | 2RSR | Can be relubricated (yes / no) | Yes | Model series | RNA49.. |
Lip on outer ring yes/no | Yes | Bearing clearance identifier | CN | Cage material | Sheet steel |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
This page is INA Single-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Sealed on Both Sides, part number 0507747860000.
You can find the detail information about specifications and dimensions on part number 0507747860000.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Envelope circle diameter F(mm)
Customs tariff — country of origin
Customs tariff — weight
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0507747940000 |
0507748080000 |
0507748160000 |
0507748240000 |
0507748320000 |
0507748400000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Envelope circle diameter F (mm) | Customs tariff — country of origin | Customs tariff — weight | Customs tariff — item number | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | 5 Days | 16 | 24 | 13 | 13900 | 8600 | 8300 | 0.3 | 1.63 | 16 | DE | 0.018 | 84824000 | RNA4901-2RSR-XL | |||
- | 23.38 € | 1 | 5 Days | 20 | 28 | 13 | 10000 | 9700 | 10300 | 0.3 | 2.04 | 20 | SK | 0.022 | 84824000 | RNA4902-2RSR-XL | ||
25.11 € | 1 | 5 Days | 22 | 30 | 13 | 12000 | 10000 | 11000 | 0.3 | 2.18 | 22 | DE | 0.023 | 84824000 | RNA4903-2RSR-XL | |||
26.29 € | 1 | 5 Days | 25 | 37 | 17 | 10100 | 19500 | 19900 | 0.3 | 3.75 | 25 | DE | 0.055 | 84825000 | RNA4904-2RSR-XL | |||
29.45 € | 1 | 5 Days | 30 | 42 | 17 | 8600 | 21800 | 24200 | 0.3 | 4.55 | 30 | DE | 0.063 | 84825000 | RNA4905-2RSR-XL | |||
33.54 € | 1 | 5 Days | 35 | 47 | 17 | 7500 | 23900 | 28500 | 0.3 | 5.4 | 35 | DE | 0.072 | 84825000 | RNA4906-2RSR-XL |