INA Single-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Sealed on Both Sides (0507747860000)

INA Single-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Sealed on Both Sides 0507747860000

Product Details:

Manufacturer part number: 0507747860000

Brand: INA

Price: 21.18

Delivery time: 5 Days


Technical Data:

Internal Diameter: 14 mm

Outer Diameter: 22 mm

Width: 13 mm

Allowable Rotational Speed: 13000 1/min

Basic Load Rating, Dynamic Rating: 7700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0507747860000

Part Number
0507747860000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Customs tariff — country of origin Customs tariff — weight Customs tariff — item number Product code
-

21.18 €

1 5 Days 14221313000770069000.31.3614DE0.01684824000RNA4900-2RSR-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Product type Needle roller bearings Inner ring (yes / no) No
Marking cover / seal 2RSR Can be relubricated (yes / no) Yes Model series RNA49..
Lip on outer ring yes/no Yes Bearing clearance identifier CN Cage material Sheet steel
Customs tariff — weight unit kg Customs tariff — weight per 1

This page is INA Single-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Sealed on Both Sides, part number 0507747860000.
You can find the detail information about specifications and dimensions on part number 0507747860000.

Variation of this product

Part Number
0507747940000
0507748080000
0507748160000
0507748240000
0507748320000
0507748400000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Customs tariff — country of origin Customs tariff — weight Customs tariff — item number Product code

22.35 €

1 5 Days 16241313900860083000.31.6316DE0.01884824000RNA4901-2RSR-XL
-

23.38 €

1 5 Days 202813100009700103000.32.0420SK0.02284824000RNA4902-2RSR-XL

25.11 €

1 5 Days 2230131200010000110000.32.1822DE0.02384824000RNA4903-2RSR-XL

26.29 €

1 5 Days 2537171010019500199000.33.7525DE0.05584825000RNA4904-2RSR-XL

29.45 €

1 5 Days 304217860021800242000.34.5530DE0.06384825000RNA4905-2RSR-XL

33.54 €

1 5 Days 354717750023900285000.35.435DE0.07284825000RNA4906-2RSR-XL

Tech Support